IESNA:LM-63-2002
[TEST]P1197036
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (LDS)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/29/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]AWPF75S-BZ-MID-3000K-POSITION 0
[LUMINAIRE]AWP Architectural Wall Pack Series - Wall Mount Luminaire
[LAMP]80 CRI, 3000K
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011]L70(102000)
[_LIFETIME PERCENTAGE] 17000
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000
[_SEARCH_APPLICATION] Outdoor, Parking Lots,  Walkways,  Building Areas
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]9376
TILT=NONE
1 8775 1 361 7 1 1 0.4 0.558333 0.691667
1 1 67.1
0 0.5 1 1.5 2 2.5 3 3.5 4 4.5
5 5.5 6 6.5 7 7.5 8 8.5 9 9.5
10 10.5 11 11.5 12 12.5 13 13.5 14 14.5
15 15.5 16 16.5 17 17.5 18 18.5 19 19.5
20 20.5 21 21.5 22 22.5 23 23.5 24 24.5
25 25.5 26 26.5 27 27.5 28 28.5 29 29.5
30 30.5 31 31.5 32 32.5 33 33.5 34 34.5
35 35.5 36 36.5 37 37.5 38 38.5 39 39.5
40 40.5 41 41.5 42 42.5 43 43.5 44 44.5
45 45.5 46 46.5 47 47.5 48 48.5 49 49.5
50 50.5 51 51.5 52 52.5 53 53.5 54 54.5
55 55.5 56 56.5 57 57.5 58 58.5 59 59.5
60 60.5 61 61.5 62 62.5 63 63.5 64 64.5
65 65.5 66 66.5 67 67.5 68 68.5 69 69.5
70 70.5 71 71.5 72 72.5 73 73.5 74 74.5
75 75.5 76 76.5 77 77.5 78 78.5 79 79.5
80 80.5 81 81.5 82 82.5 83 83.5 84 84.5
85 85.5 86 86.5 87 87.5 88 88.5 89 89.5
90 90.5 91 91.5 92 92.5 93 93.5 94 94.5
95 95.5 96 96.5 97 97.5 98 98.5 99 99.5
100 100.5 101 101.5 102 102.5 103 103.5 104 104.5
105 105.5 106 106.5 107 107.5 108 108.5 109 109.5
110 110.5 111 111.5 112 112.5 113 113.5 114 114.5
115 115.5 116 116.5 117 117.5 118 118.5 119 119.5
120 120.5 121 121.5 122 122.5 123 123.5 124 124.5
125 125.5 126 126.5 127 127.5 128 128.5 129 129.5
130 130.5 131 131.5 132 132.5 133 133.5 134 134.5
135 135.5 136 136.5 137 137.5 138 138.5 139 139.5
140 140.5 141 141.5 142 142.5 143 143.5 144 144.5
145 145.5 146 146.5 147 147.5 148 148.5 149 149.5
150 150.5 151 151.5 152 152.5 153 153.5 154 154.5
155 155.5 156 156.5 157 157.5 158 158.5 159 159.5
160 160.5 161 161.5 162 162.5 163 163.5 164 164.5
165 165.5 166 166.5 167 167.5 168 168.5 169 169.5
170 170.5 171 171.5 172 172.5 173 173.5 174 174.5
175 175.5 176 176.5 177 177.5 178 178.5 179 179.5
180
0 30 60 90 120 150 180
3605.4 3605.4 3622 3622.3 3638.7 3638.7 3651.8 3664.5 3664.8 3677.5
3677.8 3690.5 3690.7 3703.5 3703.7 3714.5 3714.5 3724.2 3733.7 3733.9
3742.3 3742.3 3749.8 3749.8 3756.2 3756.2 3760.3 3760.3 3763.3 3765.4
3765.3 3765.3 3765 3762.9 3762.6 3760.2 3760.2 3756.6 3750.2 3749.8
3743.4 3742.9 3735.5 3735.1 3725.5 3725 3715 3715 3705 3696.5
3696 3687.5 3687 3679.6 3679.1 3672.3 3672.3 3665.5 3665.5 3659.8
3654.5 3654 3648.7 3648.3 3645.1 3644.7 3642.1 3642.1 3636.8 3634.2
3633.8 3631.7 3631.3 3628.1 3627.7 3623 3623 3617.3 3617.3 3613.6
3608.3 3607.8 3600.3 3599.9 3592.5 3592.2 3584.3 3584.3 3572.2 3572.2
3558.9 3542 3541.4 3521.3 3520.6 3497.3 3467 3466.2 3466.2 3431.5
3395.4 3394.4 3359.5 3358.6 3331 3330.3 3320.5 3320.5 3327.9 3327.9
3358.9 3432.1 3438 3577.9 3585.5 3807 3814 4047.2 4047.2 4082.7
3740.6 3740.6 3156.1 3156.1 2562.2 2562.2 2130.5 2131.1 2045.2 2054.8
2280.5 1958.5 1958.5 954.8 954.8 341.8 341.8 213.1 211.7 211.7
211.4 214.6 202.8 202.8 171.4 171.4 154.7 154.7 136.2 135.7
135.7 141.9 141.9 145.2 145.2 146.4 146.4 144.4 144.5 132.8
132.8 109.4 82.8 82.8 63.3 63.3 55.3 55.3 55.7 55.2
59.4 59 60 58.7 58.7 54.2 54.2 45.6 45.6 31.8
31.8 20.1 7.4 7.4 1.1 1.1 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3605.4 3605.4 3631.9 3641.4 3651.6 3651.6 3664.8 3665.3 3674.8 3675.3
3682.7 3683.2 3692.7 3701.7 3701.7 3709.5 3709.5 3711 3711.3 3718.7
3719.1 3723.3 3723.6 3722.5 3728.1 3728.1 3729.3 3729.3 3727.3 3727.4
3727.4 3727.4 3723.1 3722 3722 3709.2 3709.2 3698.5 3698.2 3690.8
3690.6 3680 3679.7 3670.1 3658.1 3658.1 3640.8 3640.8 3629.8 3629.5
3617.8 3617.5 3603.7 3603.5 3589.7 3577.8 3577.8 3564.8 3564.8 3551.9
3551.7 3540 3539.8 3527.1 3513.2 3513.2 3506.8 3506.8 3493.8 3483.2
3483.2 3483.1 3473.5 3473.4 3459.6 3451 3451 3437 3437 3426.3
3426.1 3416.6 3416.3 3404.6 3404.3 3396.9 3385 3385 3372.9 3372.9
3363.9 3363.3 3356.9 3356.1 3343.4 3329.8 3328.7 3319.1 3319.1 3304.1
3302.7 3286.8 3285.5 3269.6 3268.5 3247.3 3223.6 3223.6 3200.5 3200.5
3196.3 3199.1 3221.3 3226.7 3301.9 3310.4 3446 3635.1 3635.1 3812.7
3800.2 3832 3810.6 3585.8 3563.9 3102.8 2583.2 2583.2 2167.6 2167.6
1934.5 1922.6 2028.6 1991.5 2189.7 2167.4 1846.2 1063.6 1063.6 429.7
429.7 195.6 195.1 160.1 159 152.6 152 145.7 124.8 124.8
105.7 106 92.2 92.3 81.7 81.8 76.5 78.5 78.5 82.3
82.3 86.7 85.7 88.9 88.2 89.2 88.9 86.8 79.4 79.4
64.8 64.8 47.8 47.8 33 32.8 21.1 20.8 12.3 6.5
6.5 1.8 1.3 0.3 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3605.4 3605.4 3657.8 3663.4 3663.8 3668.1 3668.5 3667.5 3665.7 3665.7
3666 3666 3665.3 3665.6 3662.4 3662.7 3661.7 3661.7 3656.4 3653.5
3653.5 3646.3 3646.3 3638.8 3639 3629.5 3629.5 3622.1 3613.5 3613.5
3601.9 3601.9 3587.9 3587.9 3575.2 3574.7 3559.8 3559.4 3545.6 3526.3
3526.3 3510 3510 3490.5 3490.1 3465.7 3465.1 3449.2 3424.4 3424.4
3401.7 3401.7 3378.9 3378.9 3352.9 3352.5 3324.9 3324.4 3301.1 3273.1
3273.1 3242.9 3242.9 3213.8 3213.3 3213.3 3185.5 3154.8 3154.3 3124.2
3091.3 3091.3 3059.2 3059.2 3023.7 3023.3 2989.4 2988.9 2953.9 2917.5
2917.5 2877.9 2877.9 2837.2 2837.2 2793.4 2793 2753.8 2753.3 2709.9
2667.1 2667.1 2623.4 2623.4 2573.1 2572.6 2527.1 2526.7 2480.1 2479.5
2431.8 2385.6 2385.6 2332 2332 2277.2 2276.3 2223.3 2222.4 2169.4
2122.5 2122.5 2077.8 2077.8 2035.1 2035.1 1995.7 2002.6 1957 1963.7
1913.9 1868.5 1868.5 1816.4 1816.4 1751.2 1732 1694.9 1679.2 1646.4
1637.2 1614.9 1617.9 1617.9 1663.6 1663.6 1705.4 1675.8 1715 1690.9
1673.9 1580.2 1580.2 1424.1 1424.1 1216.1 1216.1 975.3 974.5 739.2
738.4 556.1 416.7 416.7 298.7 298.7 214.7 214.8 165 165.1
140.7 141 122.9 101.9 101.9 84.9 84.9 70 69.7 54.9
54.3 35.2 16.6 16.6 1.2 1.2 0.7 0.7 0.4 0.2
0.2 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3605.4 3605.4 3652.4 3650.5 3650.5 3648.5 3645.3 3645.3 3643.1 3643.1
3636.7 3636.7 3628.2 3628.2 3624.9 3615.4 3615.3 3607.9 3607.7 3597
3597 3585 3585 3573.1 3573.1 3560 3546.2 3546 3529.7 3529.7
3516.6 3516.6 3498 3498 3479.5 3479.5 3457.8 3439.7 3439.2 3419.4
3419.4 3396.5 3396.5 3369.3 3369.3 3346.1 3322.8 3322.2 3295.8 3295.8
3266.4 3266.4 3240.1 3240.1 3206.2 3206.2 3176.6 3146.9 3146 3113.2
3113.2 3076 3041 3039.9 3039.9 3003.9 3002.8 2963.5 2924.3 2923.1
2880.5 2880.5 2836.9 2836.9 2793.2 2793.2 2746.3 2702.9 2701.5 2652.5
2652.5 2601.2 2601.2 2549.8 2549.8 2495.1 2495.1 2441.7 2387.6 2386
2328.2 2328.2 2267.2 2267.2 2211.2 2211.2 2151.2 2089.7 2087.9 2027.5
2025.7 1960.4 1960.4 1892.6 1892.6 1821.7 1821.7 1750.7 1681.8 1679.8
1606 1606 1531.1 1531.1 1457.3 1457.3 1383.5 1383.5 1310.7 1239.7
1237.8 1168.2 1168.2 1099.8 1099.8 1029 1029 961.9 896.2 894.9
830.3 829.4 761.5 761.5 696.2 696.2 626.2 626.2 550.3 476.1
475.5 418.2 418.2 360.3 360.3 312.1 312.1 278.6 278.6 248.4
227.2 220.3 188.5 188.5 153.3 153.3 121.5 121.5 95.2 77.2
76.3 64.6 63.9 52.5 52.5 43.4 43.4 34.3 34.3 28.5
23.2 22.5 15.4 15.4 11.7 11.7 7.4 7.4 4.2 4.2
2.1 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3605.4 3605.4 3627.8 3617.1 3605.4 3592.6 3592.5 3576.6 3576.5 3562.7
3562.5 3545.5 3545.2 3529.3 3529.2 3509.8 3488.6 3488.3 3468.1 3467.7
3467.7 3446.1 3420.6 3420.2 3396.9 3396.4 3370.4 3342.9 3342.3 3315.8
3315.3 3283.5 3282.8 3254.2 3253.5 3220.6 3189.1 3188.4 3156.6 3155.9
3118.8 3117.9 3082.9 3081.9 3046.9 3046.1 3006 2968.9 2967.9 2927.6
2926.5 2886.3 2885.3 2844 2842.7 2800.3 2799.2 2754.6 2712.2 2711
2665.4 2664.1 2617.1 2617.1 2571.6 2570.2 2525.7 2476.5 2475 2426.3
2424.7 2375.9 2374.3 2324.5 2322.9 2272 2270.3 2215.6 2161.5 2159.7
2104.6 2102.7 2044.4 2042.5 1984.2 1982.2 1918.6 1916.6 1846.7 1776.8
1774.6 1701.5 1699.2 1624 1621.9 1546.6 1544.4 1462.6 1377.8 1375.5
1284.3 1281.9 1174.8 1172.3 1065.3 1062.6 959.8 957.2 863.4 783.9
781.2 717.6 714.8 656.5 653.7 583.8 581 496.2 493.5 397.5
330.8 328.2 288.9 286.4 263.1 260.5 245.6 243.1 226.8 216.2
213.8 206.4 203.8 196.4 193.8 185.3 182.6 173 170.1 159.9
151.4 149.3 140.8 138.9 130.4 128.9 120.4 119.4 112 101.7
100.9 90.3 89.3 80.8 79.6 69 67.9 58.4 57.5 48.3
41.9 41.5 34.1 33.7 27.3 27 20.6 20.3 12.9 12.7
8.2 5 4.8 1.6 1.5 0.4 0.3 0.3 0.2 0.2
0.1 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3605.4 3605.4 3641.7 3641.3 3624.9 3624.5 3610.7 3610.1 3596.3 3580.9
3580.9 3561.2 3561.2 3541.5 3541.5 3520.6 3519.8 3496.5 3472.4 3472.4
3448 3447.2 3420.8 3420.8 3393.4 3393.4 3366 3364.9 3338.4 3307.7
3307.7 3273.7 3273.7 3241.8 3241.8 3207.7 3206.5 3173.7 3172.5 3139.6
3104.3 3104.3 3069 3069 3033.8 3033.8 2997.3 2995.9 2960.9 2923.3
2923.3 2885.8 2885.8 2846 2846 2808.4 2808.4 2768.6 2766.9 2728.8
2687.8 2687.8 2645.8 2645.8 2601.7 2601.7 2556.5 2554.7 2509.1 2507.3
2457.4 2404.7 2404.7 2346.6 2346.6 2285.3 2285.3 2221.8 2219.8 2151.9
2076.7 2076.7 1997.1 1997.1 1913.3 1913.3 1826 1826 1733.3 1730.7
1638.5 1540.3 1540.3 1442 1442 1342.7 1342.7 1245.3 1242.1 1150.9
1147.4 1060.5 971.6 971.6 886 886 801.5 801.5 697.3 694.3
610.5 538.2 538.2 444.8 444.8 325.5 325.5 241.7 241.7 205.3
202.8 186.9 175.8 175.8 168.6 168.6 163.8 163.8 157.9 157.5
153.3 153 150.9 148.5 148.5 145 145 137.2 137.2 133.7
133.4 131.3 122.5 122.5 113.7 113.7 99.6 99.6 83.4 83.1
72.5 72 72 81.3 81.3 122.2 122.2 227.8 227.8 338.8
338.6 393.7 373.3 373.3 339.1 339.1 298.6 298.6 255.9 255.9
213.3 213.2 170.8 124.1 124.1 79.5 79.5 49.8 49.8 8.5
8.5 2.1 2.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3605.4 3605.4 3587.1 3569.1 3548.4 3548.4 3527.7 3527.7 3504.9 3504.3
3478.9 3478.2 3452.7 3452 3426.6 3399.3 3399.3 3370.9 3370 3342.4
3341.5 3310.7 3309.8 3279 3278 3248.3 3215.5 3215.5 3183.8 3182.6
3149.8 3148.5 3116.7 3115.6 3083.8 3049.7 3049.7 3016.6 3016.6 2982.5
2981.2 2948.3 2947 2913.1 2911.8 2876.9 2840.5 2840.5 2802.1 2800.7
2762.6 2761.2 2720.9 2719.5 2677.1 2675.7 2632.2 2583.1 2583.1 2529.7
2528.2 2474.1 2472.6 2415.4 2413.7 2351.2 2280.6 2280.6 2209 2209
2129.7 2127.7 2046.1 2044 1958.1 1955.9 1866.8 1773.3 1773.3 1675.3
1672.5 1576.1 1573.1 1478.8 1475.7 1380.3 1284.8 1284.8 1192.4 1192.4
1100.9 1097.2 994.4 990.8 879.5 875.8 785.7 712.1 712.1 641.9
641.9 534.7 531.5 394.7 391.6 281.4 278.3 223.2 193.9 193.9
174.8 172.2 162.6 159.2 154.9 150.5 149.4 144.2 144.2 136.6
136.6 126.5 126.1 117.6 117.4 117.4 117.2 120.4 127.6 127.6
152.9 152.9 182.5 182.4 199.4 199.3 267.1 266.8 423.7 661
661 854.9 854.6 888.5 888.2 800.2 799.7 703.3 546.8 546.8
332.3 332.3 190.2 190.6 129.1 130.7 102.1 106.1 88.1 77.5
77.5 66.9 66.1 55.5 54.2 43.6 42.1 31.5 29.9 22.4
13.4 13.4 7.6 5.8 4.7 3 3 1.9 1.9 0.3
0.3 0.1 0.1 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
